IESNA:LM-63-2002
[TEST]P1590647
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-29)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/4/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-20-B50-HCD
[LUMINAIRE]2X2 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 5000K CCT
[MORE]WITH FROSTED SMOOTH LENS
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2114
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
710 711.6 710.4 710 703.8 695.7 689.5 677.9 670.9 659.7
641.5 624.1 607.9 591.6 576.5 554.5 534.7 509.6 485.2 464.3
439.2 411.3 385.8 359.1 330.4 304.1 275.5 241.4 217.1 186.5
157.1 126.9 99.8 73.5 46.4 21.7 0
710 716.6 711.2 706.1 702.3 692.6 689.1 672.1 664 656.6
640 623.3 611.3 592 574.6 553.7 530.5 509.6 484.4 461.6
437.2 410.5 384.6 357.1 332.4 300.3 272 243.4 216.7 186.5
156.7 128.5 99.4 71.6 45.7 21.3 0
710 707.7 707.3 707.3 696.5 695.3 685.6 677.9 665.1 653.1
640.8 621.4 610.2 587.7 571.1 550.2 530.9 507.7 483.7 458.1
436.8 409.8 382.7 358.3 329.3 301.8 268.1 241.1 213.6 181.9
153.6 125.8 97.9 71.2 44.1 22.1 0
710 708.5 711.2 705.4 700.3 694.5 685.6 675.6 669 648.5
638 626.8 609 590.8 571.9 550.2 528.2 505.7 486 459.3
436.1 410.9 385.4 355.2 327.7 297.9 268.9 239.9 211.7 183
152.8 123.4 96.3 70 44.9 22.1 0
710 710.4 708.9 708.9 701.1 693 682.9 676.7 663.6 653.9
641.1 626.4 606.3 587.7 571.1 551.4 527 510.4 485.6 460.8
431.8 409.4 381.9 355.2 327.7 296.8 267 238.3 211.3 181.1
152.5 123.4 96.7 69.6 42.9 22.1 0
